??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R020K-PS-RF10-00,2-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R020K-PS-RF10-00,2-S49
VERF
Availability
Available
BC
Order code
BOS021C
TC
Artikelbezeichnung
BOS R020K-PS-RF10-00,2-S49
PX
Product view
53544_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.01700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R020K, Dimension = 7.7 x 26.8 x 13.5 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, HGA fixed, Special optical feature = Background suppression, Beam characteristic = Focus, typical at 7.5 mm, Light type = LED, red light, Light spot size = Ø 2 mm at 8 mm, Range = 1...15 mm, Connection = Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.